IESNA:LM-63-2002
[TEST]P1055367
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H675D840-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1769
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1169.6 1156.9 1152 1143.2 1131.5 1116.8 1097.2 1076.7 1053.2 1026.8
995.5 965.2 931 896.8 860.6 823.4 785.3 746.2 706.1 663
622.9 579.9 536.9 494.8 451.8 407.8 363.8 317.8 272.8 228.8
182.9 142.8 104.6 69.4 36.2 11.7 0
1169.6 1176.4 1168.6 1154.9 1132.4 1101.1 1064 1025.8 979.9 935.9
888.9 841 789.2 736.4 682.6 629.8 577 525.1 475.3 425.4
377.5 330.5 285.6 242.5 208.3 180.9 155.5 131 109.5 89
71.4 55.7 41.1 28.4 17.6 7.8 0
1169.6 1162.8 1148.1 1113.9 1065 1015.1 957.4 895.8 828.3 760.8
690.4 622.9 557.4 496.8 441 388.2 334.5 297.3 269.9 243.5
217.1 195.6 175 155.5 138.9 123.2 107.6 93.9 81.2 68.5
55.7 45 35.2 25.4 15.6 7.8 0
1169.6 1162.8 1133.4 1082.6 1023.9 953.5 879.2 798 716.8 638.6
563.3 496.8 433.2 372.6 328.6 299.2 270.9 247.4 223 202.4
183.8 167.2 151.6 136.9 123.2 110.5 97.8 86.1 74.3 63.6
52.8 43 33.2 24.4 15.6 7.8 0
1169.6 1165.7 1137.3 1081.6 1014.1 938.8 855.7 765.7 679.7 599.5
523.2 455.7 390.2 340.3 310 282.6 258.2 235.7 213.2 193.6
177 161.4 146.7 133 119.3 106.6 94.9 84.1 72.4 61.6
51.8 42.1 32.3 23.5 14.7 6.8 0
